Topology | Buck Converter |
Input voltage | 4-19 V |
Switching frequency | 1100 kHz |
Output 1 | 1.2 V / 3 A |
IC revision | 1.1 |
The MP2316 is a fully-integrated, high efficiency, synchronous, step-down switch-mode converter, featuring only 40μA quiescent current. This very compact device achieves 3A continuous output current over a wide input supply range with excellent load and line regulation, and can operate with high efficiency over a wide output current load range. It’s optimized for battery-operated applications and applications requiring high light load efficiency.
With Constant On-Time control, the MP2316 provides very fast transient response, easy loop design as well as very tight output regulation.Full protection features include SCP, OCP, UVP, and thermal shutdown.The MP2316 requires a minimal number of readily available standard external components with a space saving 2mmx3mm 14-pin QFN package.
Remarks:List of inductorRefer page n o.14
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744311220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|