Topology | Buck-Boost Converter |
Input voltage | 4.5-55 V |
Switching frequency | 1050-1650 kHz |
Output 1 | 1 A |
IC revision | 1.0 |
The MP24183 is a 55V, 1A, white LED driver suitable for either step-down or inverting step-up/down applications. It achieves 1A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown,cycle-by-cycle peak current limiting, input over voltage protection, open strings protection and output short circuit protection.The MP24183 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.The MP24183 requires a minimum number of readily available standard external components and is available in a 10-pin 3mm x 3mm QFNpackage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440530047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 2.4 | 1.95 | 40 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440530047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|