Topology | Buck Converter |
Input voltage | 3.3-36 V |
Switching frequency | 1600-2400 kHz |
Output 1 | 5 V / 0.6 A |
IC revision | 1.33 |
The MP2451 is a high frequency (2MHz) stepdown switching regulator with integrated internal high-side high voltage power MOSFET.It provides single 0.6A (or less) highly efficient output with current mode control for fast loopresponse.
The wide 3.3V to 36V input range accommodates a variety of step-downapplications in automotive input environment. A 3μA shutdown mode quiescent current allows use in battery-powered applications.
High power conversion efficiency over a wideload range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.
Frequency fold-back helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.
The MP2451 is available in the cost-effective SOT23-6L package.
90% Efficiency
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744043003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|