Topology | Buck Converter |
Input voltage | 3.3-36 V |
Switching frequency | 800-1200 kHz |
Output 1 | 1.2 V |
IC revision | 1.0 |
The MP2452 is a high frequency (1MHz) stepdown switching regulator with integrated internal high-side high voltage power MOSFET. It provides up to 1A highly efficient output current with current mode control for fast loopresponse.The wide 3.3V to 36V input range accommodates a variety of step-down applications in automotive input environment. A 3µA shutdown modequiescent current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.Frequency fold-back helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.The MP2452 is available in the 2mm x 3mm QFN8 package.
90% Efficiency
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744062003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.8 | 2.5 | 55 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|