IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP2459

0.5A, 55V, 480kHz Step-Down Converter in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage7-55 V
Switching frequency380-580 kHz
Output 15 V / 0.5 A
IC revision1.01

Description

The MP2459 is a monolithic, step,down, switch,mode converter with a built,in power MOSFET. It achieves a 0.5A peak,output current over a wide input supply range with excellent load and line regulation. Current,mode operation provides a fast transient response and eases loop stabilization. Fault condition protections include cycle,by,cycle current limiting and thermal shutdown.The MP2459 requires a minimal number of readily,available external components. The MP2459 is available in a TSOT23,6 package.

Features

  • 0.5A Peak Output Current
  • 15 Internal Power MOSFET
  • Stable with Low,ESR Ceramic Output Capacitors
  • Up to 90% Efficiency
  • 0.18A Shutdown Mode
  • Fixed 480kHz Frequency
  • Thermal Shutdown
  • Cycle,by,Cycle Over,Current Protection
  • Wide 4.5V,to,55V Operating Input Range
  • Output Adjustable from 0.81V to 0.95*VIN
  • Available in a TSOT23,6 Package

Typical applications

  • Battery Chargers
  • Power Meters
  • Distributed Power Systems
  • WLED Drivers
  • Pre,Regulator for Linear Regulators

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279206SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 30 55 1000 MHz 3000 0.025 High Current
Order Code Data­sheet Simu­lation
74279206SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples