Topology | Boost Converter |
Input voltage | 4.5-7.5 V |
Switching frequency | 1000-1800 kHz |
Output 1 | 1.2 A |
IC revision | 1.43 |
The MP2481 is a 36V, 1.2A, white LED driver suitable for either step-down or inverting step-up/down applications. It achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation.Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown,cycle-by-cycle peak current limiting, input over voltage protection, open strings protection and output short circuit protection.The MP2481 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.The MP2481 requires a minimum number of readily available standard external components and is available in 8-pin MSOP8E package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440530047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 2.4 | 1.95 | 40 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440530047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|