Topology | Buck Converter |
Input voltage | 5.5-24 V |
Output 1 | 8.4 V / 2 A |
Output 2 | 4.2 V / 2 A |
IC revision | 0.91 |
The MP2610 is a monolithic switching charger for 1 or 2 cells Li-Ion battery packs with a builtin internal power MOSFET. It achieves up to 2A charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed by sensing the current through an accurate sense resistor.MP2610 regulates the charge current and charger voltage using two control loops to realize high accuracy CC charge and CV charge.Fault condition protection includes cycle - by - cycle current limiting and thermal shutdown. Other safety features include battery temperaturemonitoring, charge status indication, and programmable timer to cease the charging cycle.The MP2610 requires a minimum number of readily available standard external components.The MP2610 is available in 4mm×4mm 16-pin QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 7.8 | 2.5 | 7 | 19.5 | 33 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|