Topology | Boost Converter |
Input voltage | 4.75-18 V |
Output 1 | 2 A |
IC revision | 1.0 |
The MP2615 is a high efficiency switch mode battery charger suitable for 1- or 2- cell lithiumion or lithium-Polymer applications. The MP2615 is capable of delivering 2A of charge current programmable via an accurate senseresistor over the entire input range.The MP2615 regulates the charge current and full battery voltage using two control loops to achieve high accuracy constant current (CC) charge and constant voltage (CV) charge.Constant-off-time (COT) mode control allows operation up to 99% duty cycle when the battery voltage is close to the input voltage and in order to keep charge current always at a relative high level.Battery temperature and charging status are always monitored during each charging cycle.Two status monitor output pins are provided to indicate the battery charging status and input power status. The MP2615 also featuresinternal reverse blocking protection.The MP2615 is available in a 3mm × 3mm 16- pin QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440660062 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.2 | 5 | 4.5 | 25 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440660062 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|