IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP2731 | Demoboard EV2731-QC-00A

Wide-Input, 4.5A, I2C-Controlled SW Charger w/ NVDC Power Path and USB OTG Eval Board

Overview

TopologyHigh Voltage Output
Input voltage3.7-16 V
Output 11.84 A
IC revision1.0

Description

The EV2731-QC-00A is an evaluation board for designed to demonstrate the capabilities of the MP2731. The MP2731 is a wide-input, 4.5A, highly integrated switch-mode battery charger IC for single-cell Li-ion or Li-polymer batteries. This device supports NVDC architecture with power path management suitable for portable applications including tablets, mobile internet devices, and smartphones. Its low-impedance power path optimizes efficiency, reduces battery charging time, and extends battery life. The I2C serial interface with charging and system settings allows the device to be flexibly controlled. The EV2731-QC-00A supports up to 16V input sources, including standard USB host ports and high-voltage wall adapters with fast-charge capability. The EV2731-QC-00A supports USB On-the-Go (OTG) operation by supplying 5V with 3.0A.

Features

  • 3.7V to 16V Operating Input Voltage Range
  • Up to 22V Sustainable Voltage
  • High Efficiency 1.35MHz 4.5A Buck Charger
  • Programmable D+/D- for Flexible Fast Charge Protocol Support
  • Adjustable Minimum Input Voltage Regulation for MPPT
  • USB OTG with 4.8V to 5.5V Adjustable Output, Selectable 1.35MHz Boost Converter, Up to 3.0A Output
  • Up to 9A Battery Discharge Current
  • Integrated ADC for Monitoring VIN, IIN, VBATT, IBATT, VSYS, and Battery Temperature
  • Narrow Voltage DC (NVDC) Power Path Management
  • Instant-On Works with No Battery or Deeply Discharged Battery
  • Ideal Diode Operation in Battery Supplement Mode
  • I2C Port for Flexible System Parameter Setting and Status Reporting
  • Full DISC Control to Support Shipping Mode and System Restart
  • High Accuracy:
  • ±0.5% Charge Voltage Regulation
  • ±5% Charge Current Regulation
  • ±5% Input Current Regulation
  • ±2% Output Regulation in Boost Mode
  • Safety Features:
  • Programmable JEITA for Battery Temp Protection
  • Battery Charging Safety Timer
  • Thermal Regulation and Shutdown
  • Input/System Over-Voltage Protection
  • Supports Temp Protection in Battery Side
  • Charging Operation Indicator

Typical applications

  • Tablet PCs, Smartphones, Mobile Internet Devices

More information

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Packaging Samples
629105150521SPEC
6 files WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current Micro USB 2.0 Type B Horizontal Receptacle 5 SMT 3 30 Tape and Reel
Order Code Data­sheet
629105150521SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Packaging Samples