Topology | Buck Converter |
Input voltage | 2-5.5 V |
Switching frequency | 1500 kHz |
Output 1 | 0.2 A |
IC revision | 1.0 |
The MP28200 is a monolithic power-management unit containing 200mA, high-efficiency, step-down, switching converters. The nanoamp quiescent current provides extremely high efficiency when the load current is down in the μA range. With minimum input voltage as low as 2V, the MP28200 allows the system to operate directly from the battery.
Ultra-Low Iq: 500nA
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479775222A | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 2.2 | 700 | 1000 | 700 | 200 | 50 | Low RDC | 1 | 1.2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479775222A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | Samples |
---|