Topology | Buck Converter |
Input voltage | 3.3-20 V |
Output 1 | 1.2 V / 4 A |
IC revision | 1.0 |
The EV28257DD-00A is a fully integrated highfrequency synchronous rectified step-downswitch mode converter. It offers a very compactsolution to achieve 4A continuous outputcurrent over a wide input supply range withexcellent load and line regulation. TheMP28257 operates at high efficiency over awide output current load range.
Wide 3.3V to 20V Operating Input Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2 | 14.8 | 5 | 13 | 7.3 | 53 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443552200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|