Topology | Boost Converter |
Input voltage | 10-28 V |
Switching frequency | 120-160 kHz |
Output 1 | 0.2 A |
IC revision | 1.05 |
The MP3393 is a step-up controller with 8 current channel sources designed to power WLED backlights for large LCD panels.The MP3393 uses current-mode fixed-frequency architecture. It drives an external MOSFET to boost the output voltage. The switching frequencyis programmable by an external setting resistor.The MP3393 integrates a constant-current control circuit to regulate the current in each LED string to the value set by an external current feedbackresistor. Current matching can achieve 1.2% regulation accuracy between strings. Its low 202mV regulation voltage reduces power loss and improves efficiency.The MP3393 includes protections including under-voltage lockout, LED open/short protection, and thermal shutdown. The fault flag pin indicatesthe statuses of all fault signals.The MP3393 can be daisy-chained to expand the number of LED channels. It is available in TSSOP28EP and SOIC28 packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435574700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 47 | 6.4 | 6.25 | 7 | 33.5 | 7.5 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74435574700 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|