Topology | Boost Converter |
Input voltage | 0.8-4 V |
Switching frequency | 800-1200 kHz |
Output 1 | 3.3 V |
IC revision | 1.01 |
The MP3414 is a high-efficiency, synchronous,current–mode, step-up converter with output disconnect.
The MP3414 can start up from an input voltage as low as 0.8V to provide inrush current limiting,and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down. This output disconnect feature allows the output to be completely discharged, thus allowing the part to draw a 1μA supply current in shutdown mode.
The 1MHz switching frequency allows for smaller external components, while the internal compensation and the soft-start minimize the external component count: these feature help to produce a compact solution for a wide current load range.
The MP3414 features an integrated power MOSFET that supports up to a 4V output and a typical 1.8A peak switching current.
The MP3414 is available in a small 8-pin TSOT23 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744062003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.8 | 2.5 | 55 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|