Topology | Boost Converter |
Input voltage | 3-10 V |
Switching frequency | 510-690 kHz |
Output 1 | 12 V / 2 A |
IC revision | 1.0 |
The MP3428A is a 600kHz, fixed frequency, high-efficiency, wide input range, current-mode boost converter with optional input disconnect and an input average current limit function. The input disconnect feature provides additional protection by isolating the input from the outputduring output short or shutdown. For batteryoperated applications, this feature also helps in preventing battery depletion. With aprogrammable input average current limit, the MP3428A supports a wide range of applications, including POS, Thunderbolt, Bluetooth Audio,Power Banks, and Fuel Cells. The MP3428A features a 10mΩ, 24V power switch and a synchronous gate driver for high efficiency. Anexternal compensation pin allows flexibility in setting loop dynamics and obtaining optimal transient performance at all conditions.The MP3428A includes under-voltage lockout, switching current limiting, and thermal shutdown to prevent damage in the event of anoutput overload. The MP3428A is available in a low-profileQFN-22 (3mm x 4mm) package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.5 | 16.4 | 4 | 11 | 4.3 | 110 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|