IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP3908

Current Mode PWM Controller with Synchronous Secondary Gate Drive

Overview

TopologyFlyback Converter
Input voltage36-72 V
Switching frequency220-300 kHz
Output 15 V / 5 A
IC revision0.9

Description

The MP3908 is a flexible current-mode PWM controller optimized for power-supply applications. The MP3908 features resistorprogrammabledead-time control to optimize efficiency for a broad number of differentconfigurations, and a synchronous secondary gate drive. The MOSFET drivers are capable of driving >10A MOSFETs. It has an operational current of typically 270µA and can accommodate off-line, Telecom and non-isolated applications. Under-voltage lockout, soft-start, slope compensation and peak current limiting are all included. In a boost application, with an outputvoltage of less than 28V, the current sense pin can connect directly to the drain of the external switch. This eliminates the requirement for an additional current sensing element and its associated efficiency loss.While designed for boost applications, the MP3908 can also be used for other topologies including Forward, Flyback and Sepic. The 10V gate drivercompliance minimizes the power loss of the external MOSFET while allowing the use of a wide variety of standard threshold devices. An externallyprogrammable delay following the turn off of the synchronous rectifier allows the incorporation of secondary side synchronous rectifierThe MP3908 is available in space saving 10-pin MSOP package.

Features

  • Programmable Dead-Time
  • Synchronous Secondary Gate Drive
  • Current Mode Control
  • 10V MOSFET Gate Drivers
  • Drives >10A MOSFETs
  • Soft-Start
  • Cycle-by-Cycle Current Limiting
  • Slope Current Compensation
  • Lossless Current Sense (VISENSE<28V)
  • 50µA Shutdown Current
  • 270uA typical Operating Current
  • 250KHz Constant Frequency Operation
  • Applicable to Boost, SEPIC, Flyback and Forward Topologies
  • Available in a 10-Pin MSOP Package

RemarksRefer-https://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=2000 Page no-2

Typical applications

  • Telecom Isolated Power
  • PoE PD Power Supplies
  • Off-line Controller
  • TV CCFL Power Generation
  • Brick Modules

Products

Order Code Data­sheet Downloads Status Product series Samples
750340060SPEC
Active i| Production is active. Expected lifetime: >10 years. Gate Drive Übertrager WE-GDT
Order Code Data­sheet
750340060SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples