Topology | Forward Converter |
Input voltage | 36-75 V |
Switching frequency | 220-300 kHz |
Output 1 | 3.3 V / 20 A |
IC revision | 0.9 |
The MP3908 is a flexible current-mode PWM controller optimized for power-supply applications. The MP3908 features resistorprogrammabledead-time control to optimize efficiency for a broad number of differentconfigurations, and a synchronous secondary gate drive. The MOSFET drivers are capable of driving >10A MOSFETs. It has an operational current of typically 270µA and can accommodate off-line, Telecom and non-isolated applications. Under-voltage lockout, soft-start, slope compensation and peak current limiting are all included. In a boost application, with an outputvoltage of less than 28V, the current sense pin can connect directly to the drain of the external switch. This eliminates the requirement for an additional current sensing element and its associated efficiency loss.While designed for boost applications, the MP3908 can also be used for other topologies including Forward, Flyback and Sepic. The 10V gate drivercompliance minimizes the power loss of the external MOSFET while allowing the use of a wide variety of standard threshold devices. An externallyprogrammable delay following the turn off of the synchronous rectifier allows the incorporation of secondary side synchronous rectifierThe MP3908 is available in space saving 10-pin MSOP package.
RemarksRefer-https://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=2000 Page no-2
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556190 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556190 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|