Topology | LAN / POE |
Input voltage | 40-57 V |
Output 1 | 5 V / 6 A |
IC revision | 1.0 |
Order Code | Datasheet | Downloads | Status | Product series | xPxC | Type | Mount | Application System | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
615008137121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack THT Horizontal Plastic 8P8C Tab Down | 8P8C | Horizontal | THT | CAT 3 |
Order Code | Datasheet | |
---|---|---|
615008137121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | xPxC | Type | Mount | Application System | Samples |
---|