IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP3908DK

High Efficiency Isolated Flyback Converter EV Board

Overview

TopologyFlyback Converter
Input voltage36-72 V
Output 13.3 V / 7.5 A
IC revision1.0

Description

The EV3908DK-00C is an evaluation board for the MP3908DK. It is configured to provide a regulated 3.3V output at up to 7.5A load current from a 36V-72V input. The output is adjustable by changing feedback resistors on the evaluation board.MP3908DK features a synchronous gate output which enables high efficiency design by relating the schottky rectifier by a MOSFET.

Features

  • Isolated high efficiency 25W design
  • Current Mode Control
  • Under-Voltage Lockout
  • Cycle-by-Cycle Current Limiting
  • 10μA Shutdown Current
  • 180μA Quiescent Current
  • 250KHz Constant Frequency Operation

Typical applications

  • Power over Ethernet (PoE), TV CCFL Power Generation, Telecom Isolated Power

Products

Order Code Data­sheet Downloads Status Product series Samples
750340060SPEC
Active i| Production is active. Expected lifetime: >10 years. Gate Drive Übertrager WE-GDT
Order Code Data­sheet
750340060SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples