IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP4000

Offline High Brightness White LED Driver Controller

Overview

TopologyOther Topology
IC revision1.3

Description

The MP4000 is a high efficiency step-down converter designed for driving high brightness Light Emitting Diodes (LEDs).The MP4000 drives an external MOSFET in the floating buck converter structure. The inductor current is regulated with boundary conductionmode which features no reverse recovery loss in the freewheeling diode and soft turn on for the power MOSFET. Such operation mode can achieve very high efficiency and at the same time minimize the inductor value and size. Also, the LED current can be well regulated by controlling the MOSFET peak current, which is sensed through an external resistor. Its low 300mV feedback voltage reduces power loss and improves efficiency.The MP4000 can accept an external PWM or a DC signal for the burst dimming control. The MP4000 features output short protection, maximum switching frequency limit, undervoltage lockout and thermal shut down.

Features

  • Constant-current LED Driver
  • Power MOSFET Zero-Current Turn On
  • No Freewheeling Diode Reverse Recovery Issues
  • High Efficiency and Reliability in Boundary Mode Operation
  • Low 0.9mA Operation Current
  • PWM or DC Input Burst Dimming Control
  • Hiccup Short Circuit Protection
  • UVLO, Thermal Shutdown
  • Maximum Frequency is Limited to 110kHz
  • Available in SOIC8 Package

Typical applications

  • Automotive
  • DC/DC or AC/DC LED Driver applications
  • General Illumination
  • Industrial Lighting
  • Decorative LED Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples
820574211SPEC
6 files WE-VD Disk Varistor 420 560 680 1200 43 0.25 400 VAC Yes
Order Code Data­sheet Simu­lation
820574211SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE Approval Samples