Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 40 V / 0.5 A |
IC revision | 1.1 |
The MP4026 is a primary-side-control, offline LED controller that achieves high-power factorand accurate LED current for isolated, singlepower-stage lighting applications in an FCTSOT package. It is the next generation of the successful MP4021A. The proprietary realcurrent-control method accurately controls LED current from primary-side information with goodline and load regulation. The primary-side-control eliminates the secondary-side feedback components and the opto-coupler to significantlysimplify LED-lighting-system design.The MP4026 integrates power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.The MP4026’s multiple protection features greatly enhance system reliability and safety. These features include over-voltage protection,short-circuit protection, primary-side over-current protection, brown out protection, cycle-by-cycle current limiting, VCC under-voltage lockout, and auto-restart over-temperature protection.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772102 | SPEC | 8 files | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|