IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP4030

TRIAC-Dimmable, Primary-Side-Control Offline LED Controller with Active PFC

Overview

TopologyBuck-Boost Converter
Input voltage108-132 V
Output 150 V / 0.22 A
Output 250 V / 0.2 A
IC revision1.01

Description

The MP4030 is a TRIAC-dimmable, primary-sidecontrol, offline LED lighting controller with active PFC. It can output an accurate LED current foran isolated lighting application with a single-stage converter. The proprietary real-current-control method can accurately control the LED current using primary-side information. It can significantly simplify LED lighting system design by eliminating secondary-side feedback componentsand the optocoupler.

The MP4030 implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.'

The MP4030 has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.

The proprietary dimming contraol expands the TRIAC-based dimming range.The MP4030 has multiple protections that greatly enhance system reliability and safety, and include over-voltage protection, short-circuit protection, programmable primary-side overcurrent protection, supply-pin under-voltage lockout, and over-temperature protection.

All fault protections feature auto-restart.

The MP4030 is available in an 8-pin SOIC package.

Features

  • Primary-Side-Control without Requiring a Secondary-Side Feedback Circuit
  • Internal Charging Circuit at the Supply Pin for Fast Start-Up
  • Accurate Line Regulation
  • High Power Factor
  • Flicker-Free, Phase-Controlled TRIAC
  • Dimming with Expanded Dimming Range.
  • Operates in Boundary Conduction Mode
  • Cycle-by-Cycle Current Limit
  • Programmable Primary-Side Over-Current Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Available in an 8-Pin SOIC Package

Remarks

  • Refer Page no-19 figure no-17L1=L2=4.7mH,L3=1.8mH and Lp=1.92mH are used.
  • Refer Page no-19 figure no-18L2=L3=1.8mH,L1=1mH and Lp=2.15mH are used.
  • Refer Page no-20 Figure no-19L1=L2=L3=4.7mH,Lp=841uH are used.

Refer Page no-20 Figure no-20L1=1mH,L2=L3=1.8mH and Lp=2.15mH are used.

Typical applications

  • Residential Lighting
  • Solid-State Lighting
  • Industrial and Commercial Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792063SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 60 90 500 MHz 3000 0.025 High Current
Order Code Data­sheet Simu­lation
742792063SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples