| Topology | Flyback Converter |
| Input voltage | 198-265 V |
| Output 1 | 30 V / 0.5 A |
| Output 2 | 30 V / 0.53 A |
| IC revision | 1.01 |
The MP4030A is a TRIAC-dimmable, primaryside-control, offline LED lighting controller with active PFC. It can output an accurate LED current for an isolated lighting application with a single-stage converter. The proprietary realcurrent-control method can accurately control the LED current using primary-side information. It can significantly simplify LED lighting systemdesign by eliminating secondary-side feedback components and the optocoupler.
The MP4030A implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.
The MP4030A has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.
The proprietary dimming control expands the TRIAC-based dimming range.
The MP4030A features multiple protections including over-voltage protection (OVP), shortcircuit protection (SCP), primary-side overcurrentprotection (OCP), supply-pin undervoltage lockout (UVLO), and over temperature protection (OTP). All of which not only simplifies circuit design but also enhances system reliability and safety greatly. All fault protections feature auto-restart.
The MP4030A is available in an 8-pin SOIC package.
Remarks
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744743102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.42 | 0.69 | 2.5 | 1.6 | Standard | ||
![]() | 7447720222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.29 | 0.35 | 4.73 | 1.1 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744743102 | SPEC | |
![]() | 7447720222 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
|---|