IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP4053-7

HV BUCK PFC, Offline LED Driver with Integrated Internal MOSFET

Overview

TopologyBuck Converter
Input voltage90-265 V
Output 136 V / 0.14 A
IC revision1.0

Description

The MP4053-7/-15 is a high voltage Buck PFC offline LED lighting driver with an integrated 550V MOSFET. In a single seven pin SOIC package, itachieves high power factor (PF) and accurate LED current regulation. MP4053-7/-15 enables low cost, high performance LED driver solutionusing only a few external components.

The MP4053-7 is recommended for up to 5W non-isolated, PFC, non-dimmable LED solutions. The MP4053-15 is recommended for the samesolutions with maximum power rating of 10W.

The MP4053-7/-15 integrates power factor correction (PFC) and valley switching mode to reduce MOSFET switching losses.

The high-side driving mode directly samples the output current every cycle, providing excellent current precision.

To enhance system reliability and safety, the MP4053-7/-15 has multiple internally integrated protection features, including over-voltage protection (OVP), short-circuit protection (SCP), over-current protection (OCP), brown-out protection, over-temperature protection (OTP), cycle-by-cycle current limit, VCC under voltage lockout (UVLO), and auto-restart function.

Features

  • Direct-Current Control by Sampling the Output Current Directly
  • Internal High-Voltage 550V/6.8Ω MOSFET in MP4053-7
  • Internal High-Voltage 550V/3.4Ω MOSFET in MP4053-15
  • Good Line and Load Regulation
  • High-Power Factor over Universal Input Voltage
  • Valley Switching Mode for Improved Efficiency
  • Brown-Out Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Current Protection
  • Integrated Thermal Current Fold-Back
  • Over-Temperature Protection
  • VCC Under-Current Voltage Lockout
  • Auto-Restart Function
  • Cycle-By-Cycle Current Limit
  • Available in SOIC8-7B Package

Typical applications

  • Solid-State Lighting
  • Residential Lighting
  • Industrial and Commercial Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792093SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 2200 3000 80 MHz 800 0.6 Wide Band
Order Code Data­sheet Simu­lation
742792093SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples