Topology | Buck-Boost Converter |
Input voltage | 198-265 V |
Output 1 | 48 V / 0.34 A |
IC revision | 1.0 |
The MP4056 is a non-isolated, TRIACdimmable, offline LED controller with active PFC. It outputs an accurate LED current for an non-isolated lighting application with a singlestage converter.
The MP4056 implements power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses.
The adaptive dimmer type detection and phasecut- based dimming control achieves good dimmer compatibility and deep dimming range.
The MP4056 has an integrated charging circuit at the supply pin for fast start-up without a perceptible delay.
With the unique control of DIM, the MP4056 supports color temperature and brightness control for warm sunset dimming application.
The MP4056 has multiple protections that greatly enhance system reliability and safety, including output over-voltage protection, outputshort-circuit protection, over-current protection, programmable thermal fold-back (MSOP10/SOIC14), ZCD pin short circuit protection, supply-pin under-voltage lockout, and over-temperature protection.
All fault protections feature auto-restart.
The MP4056 is available in SOIC-8/MSOP- 10/SOIC-14 package.
Adaptive Dimmer Type Detection and Phase-Cut-Based Dimming Control
Good Dimmer Compatibility and Deep Dimming Range
PWM Input Analog Dimming
Fast Start-Up without Perceptible Delay
Programmable Current Fold-back to Prolong the LED lifetime (NTC)
Color Temperature and Brightness Control for Warm Sunset Dimming application
Accurate Line & Load Regulation
High Power Factor
Operates in Boundary Conduction Mode
Cycle-by-Cycle Current Limit
Over-current Protection
Output Over-Voltage Protection
Output Short-Circuit Protection
ZCD Pin Short-Circuit Protection
Over-Temperature Protection
Available in SOIC-8/MSOP-10/SOIC-14 Package
Remarks:Fig20.L1=300uH L2=4.7mH L3=680uHRefer page no.22
Fig 21,L1=4.7mH L3,L4 And Transformer T1 Used
EVM Fig 1,L1,L2,L3=1.8mH And T1 Used.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772182 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1800 | 0.35 | 0.38 | 3.5 | 1.4 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 768772182 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|