| Topology | High Voltage Output |
| Input voltage | 14 V |
| Output 1 | 5.15 V / 3 A |
| IC revision | 1.0 |
The MP5030 integrates a USB current limit switch and charging port identification circuit. It achieves 3A continuous output current over a wide input supply range.The output of USB switch is current limit programmable. MP5030 supports DCP schemes for Battery Charging specification (BC1.2), the divider Mode, 1.2V/1.2V Mode andQuick Charge specification (QC 3.0) without the need for external user interaction. It also supports Type-C 5V@3A DFP mode.MP5030 provides linear line drop compensation. Fault protection includes hiccup current limiting, input OVP and thermal shutdown. The MP5030 is available in QFN-10(1.5mmx2mm) package.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860080674009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 100 µF | 50 | 3000 | 730 | 50 | 8 | 3.5 | 8 | 11.5 | Ammopack | – | – | – | – | – | – | – | – | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | Tape and Reel | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 48 | |
![]() | 61400416021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | Tray | USB 2.0 | Type A | Horizontal | Receptacle | 4 | THT | 1.5 | 30 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 860080674009 | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 61400416021 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Samples |
|---|