IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP5921 | Demoboard EV5921-V-01A

16V,50A,1mΩ (Rds_on) HOT-SWAP INTELLI-FUSE SOLUTION

Overview

TopologyOther Topology
Input voltage4-16 V
Output 13 V / 60 A
IC revision1.0

Description

MP5921 is a monolithic integrated controller and switch. It contains a high-side MOSFET and other circuitry that enables it to work as stand-alone or to be controlled by a hot-swap controller. MP5921 drives up to 50 A of continuous current per device at room temperature, while with air flow, the continuous current can reach to 60A. The MP5921 limits the inrush current to the load when a circuit card is inserted into a live backplane power source, thereby limiting the backplane’s voltage drop. MP5921 limits the internal MOSFET current by controlling the gate voltage through the current limit reference input. MP5921 offers many features to simplify the system design. It provides an integrated solution to monitor the output current and the die temperature, eliminating the need for an external current-sense power resistor, power MOSFET, and thermal sense device. The MP5921 detects the power FET gate, source, and drain short conditions and feedback to controller. Also, MP5921 can be paralleled for higher current applications. The MP5921 is available in 4mmx5mm QFN package.

Features

  • 4V to 16V Operating Input Range
  • Maximum 50A Output Current
  • Support 60A Output Current With Air Flow
  • Integrated Switch with Lower Rds(on) 1mΩ
  • Built-In MOSFET Driver
  • 3.0V LDO Output
  • Integrated Current Sensing with Sense Output
  • Separate Current Sensing Output Used to Program Over-Current Value
  • Built-In Insertion Delay
  • Adjustable Soft Start
  • Output Short-Circuit Protection
  • Over-Temperature Protection
  • Built-In Fuse Health Reporting
  • Fault Signal Output
  • Parallel Operation for Higher Current Applications
  • Integrated Intelli-Fuse Temperature Sense
  • Output Voltage Power Down Control
  • Available in a FCQFN 4mmx5mm Package

Typical applications

  • Laptops
  • PC Cards / Disk Drives / Hot Swap
  • Servers / Networking

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
860020581026SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4700 µF 35 2000 -40 °C up to +105 °C 1900 1645 12 7.5 18 35.5 Ammopack
Order Code Data­sheet Simu­lation
860020581026SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples