| Topology | Flyback Converter |
| Input voltage | 85-265 V |
| Switching frequency | 300 kHz |
| Output 1 | 3.8 V / 1.3 A |
| IC revision | 1.02 |
The MP6920 is a fast turn-off intelligent rectifier for Flyback converters that combines a 60V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 70mV and turns it off before the voltage goes negative.