Topology | LAN / POE |
Input voltage | 37-57 V |
Output 1 | 12 V / 1 A |
IC revision | 1.0 |
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 613004143121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | 4 | Single | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | |
---|---|---|
![]() | 613004143121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|