Topology | Buck Converter |
Input voltage | 6.5-22 V |
Switching frequency | 400-600 kHz |
Output 1 | 1.05 V / 6 A |
IC revision | 1.01 |
The MP8765 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions toachieve 6A continuous output current over a wide input supply range with excellent load and line regulation. The MP8765 operates at high efficiency over a wide output current load range.Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.Under voltage lockout is internally set as 4.6 V, An open drain power good signal indicates the output is within its nominal voltage range.Full protection features include OCP and thermal shut down.The converter requires minimum number of external components and is available in QFN16 (3mmx3mm) package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|