Topology | Buck Converter |
Input voltage | 2.7-6 V |
Switching frequency | 1000-1400 kHz |
Output 1 | 1.5 V |
Output 2 | 1.8 V |
Output 3 | 2.5 V |
Output 4 | 1.2 V |
Output 5 | 3.3 V |
IC revision | 0.92 |
The MP9115 is a fully integrated, internally compensated 1.2MHz fixed frequency PWM step-down converter. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) Battery, with an input range from 2.7V to 6V. The MP9115 can provide up to 2.5A of load current with output voltage as low as 0.8V. It can also operate at 100% duty cycle for low dropout applications.With peak current mode control and internal compensation, the MP9115 is stable with ceramic capacitors and small inductors. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.MP9115 is available in the small 10-pin 3mmx3mm TQFN package.