Topology | Buck Converter |
Input voltage | 4.3-7 V |
Switching frequency | 215-285 kHz |
Output 1 | 2.5 V / 3 A |
Output 2 | 1.8 V / 3 A |
Output 3 | 3.3 V / 3 A |
IC revision | 0.9 |
The MP9403 is a monolithic synchronous buck regulator. The device integrates a 150mΩ high-side MOSFET and a 100mΩ low-side MOSFET that provides 3A continuous load current over input voltage of 4.3V to 7V. Current mode control provides fast transient response and cycle-by-cycle current limit.An adjustable soft-start prevents inrush current at turn-on. In shutdown mode, the supply current drops to 1μA.This device, available in an 8-pin SOIC package with exposed pad, provides a very compact system solution with minimal reliance on external components.
Note:Refer page no 7 for Inductor selection guide.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440650068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 4.2 | 3.6 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440650068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|