Topology | Buck Converter |
Input voltage | 8-18 V |
Switching frequency | 200-1000 kHz |
Output 1 | 1.8 V / 10 A |
IC revision | 1.0 |
DESCRIPTIONThe EVM3682-RE-00A is used fordemonstrating the performance of MPS’MPM3682, a 10A step-down power modulewith built-in power MOSFETs and powerinductor.High power efficiency over a wide load range isachieved by scaling down the switchingfrequency at light load to reduce the switchingrelated loss by constant on time control. Over-Current-Protection, Over-Voltage Protection,Under-Voltage Protection, and thermalshutdown provide reliable operation.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 62000821121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | 8 | Dual | Pin Header | Straight | 2 | Bag | |
![]() | 61300911121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 9 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60800213421 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 62000821121 | SPEC |
![]() | 61300911121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|