Topology | Buck Converter |
Input voltage | 3.3-36 V |
Switching frequency | 1400-2600 kHz |
Output 1 | 2.5 V |
Output 2 | 3.3 V |
Output 3 | 1.2 V |
IC revision | 1.02 |
The MPQ2451 is a high frequency, step-down, switching regulator with an integrated highvoltage high-side power MOSFET. It efficiently provides up to a 0.6A output with current-mode control for fast loop response.The wide 3.3V-to-36V input range accommodates a variety of automotive step-down applications,and the 3μA shutdown-mode quiescent currentallows use in battery-powered applications.The MPQ2451 achieves high power-conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driving losses.Frequency fold-back prevents inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.The MPQ2451 is available in a cost-effective SOT23-6L and QFN-6L packages.
90% Efficiency
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440430022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440430022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|