IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MPQ2459

0.5A, 55V, 480kHz, Step-Down Converter in a TSOT23-6 Package AEC-Q100 Qualified

Overview

TopologyBuck Converter
Input voltage7-55 V
Switching frequency360-600 kHz
Output 15 V / 0.5 A
IC revision1.1

Description

The MPQ2459 is a monolithic, step-down, switch-mode converter with a built-in power MOSFET. It achieves a 0.5A peak output current over a wide input-supply range with excellent load and line regulation. Current mode operation provides a fast transient response and eases loop stabilization. Fault protections include cyclebycycle current limiting and thermal shutdown.

The MPQ2459 requires a minimal number of readily-available, standard, external components. The MPQ2459 is available in a TSOT23-6 package.

Features

    • Guaranteed Industrial/Automotive Temp Range Limits.
    • 0.5A Peak Output Current
    • 1Ω Internal Power MOSFET
    • Stable with Low-ESR Ceramic Output Capacitors
    • Up to 90% Efficiency
    • 0.1μA Shutdown Mode
    • Fixed 480kHz Frequency
    • Thermal Shutdown
    • Cycle-by-Cycle Over-Current Protection
    • Wide 4.5V-to-55V Input Operating Range
    • Output Adjustable from 0.81V to 0.95×VIN
    • Available in a TSOT23-6 Package
    • Available in AEC-Q100 Grade 1

Typical applications

  • WLED Drivers
  • Battery Chargers
  • Power Meters
  • Pre-Regulators for Linear Regulators
  • Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279206SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 30 55 1000 MHz 3000 0.025 High Current
Order Code Data­sheet Simu­lation
74279206SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples