Topology | Other Topology |
IC revision | 00A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux | – | – | – | – | 2 | SMT | – | – | – | ||
![]() | 61400826021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal Dual Stacked | – | – | – | – | – | – | – | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THT | 1.5 | 30 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443251000 | SPEC | |
![]() | 61400826021 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|