Topology | Buck Converter |
Input voltage | 8-55 V |
Switching frequency | 2000 kHz |
Output 1 | 3.3 V / 1.5 A |
IC revision | 1.0 |
The EVQ4559DN-00A is an evaluation boardfor the MPQ4559, a high frequency step-downregulator with an integrated power MOSFET.The MPQ4559 integrates a 250mΩ MOSFETthat provides 1.5A load current over a wideoperating input voltage of 4.5V to 55V.Current mode control provides fast transientresponse and eases loop stabilization. Aninternal soft-start prevents inrush current atturn-on.The EVQ4559DN-00A is a fully assembled andtested PCB. It generates a +3.3V output voltageat load current up to 1.5A from an 8V to 55Vinput range. Switching frequency is set at500kHz.ELECTRICAL
1.5A Output Current
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744066100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 3.9 | 4 | 20 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|