Topology | Motor Drive |
Input voltage | 24 V |
Output 1 | 5 A |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 1.6 | – | ||
![]() | 885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 1.6 | – | ||
![]() | 885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 1.6 | – | ||
![]() | 885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 2 | – | ||
![]() | 418121270804 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | 24 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | 4 | 11.1 | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012006057 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012206052 | SPEC | |
![]() | 885012207103 | SPEC | |
![]() | 418121270804 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples |
---|