| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 12 V / 5 A |
| IC revision | 1.2 |
The EVX2001-Y-00C Evaluation Board is mainly designed to demonstrate the capabilities of MPS highly integrated controller MPX2001. The MPX2001 is an all-in-one flyback controller aims at high performance and high-integration solution. It combines the primary side driver,secondary side controller and synchronous rectifier (SR) driver in one chip. So the opto-coupler and TL431 can be removed from the secondary side and SR can be turned off on time without any shoot through risk. The EVX2001-Y-00C is typically designed for a general adapter. Its specification is listed in the below table.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860160672011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | 22 µF | 50 | 3000 | 162 | 11 | 10 | 2 | 5 | 11 | Ammopack |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 860160672011 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|