Topology | Buck Converter |
Input voltage | 4.7-22 V |
Switching frequency | 400-600 kHz |
Output 1 | 1.2 V |
Output 2 | 1.35 V / 10 A |
Output 3 | 1.05 V |
IC revision | 1.02 |
The NB675 provides a complete power supply for DDR3, DDR3L and LPDDR2 memory with the highest power density. It integrates a high frequency synchronous rectified step-down switch mode converter (VDDQ) with an 1.5A sink/source LDO (VTT) and buffered low noisen reference (VTTREF).The fully integrated Buck converter is able to deliver 10A continuous output current and 12A peak output current over a wide input supply range with excellent load and line regulation.The Buck converter employs the Constant-On- Time (COT) control scheme, which provides fast transient response and eases loop stabilization.The VTT LDO provides 1.5A sink/source current capability and requires only 10uF ceramic capacitance.The VTTREF tracks VDDQ/2 with an excellent 1% accuracy.Under voltage lockout is internally set as 4.5V. An open drain power good signal indicates VDDQ is within its nominal voltage range.Full protection features include OCP, OVP, and thermal shut down.This part requires minimum number of external components and is available in QFN21 (3mmx4mm) package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325120 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|