Topology | Buck Converter |
Input voltage | 4.5-26 V |
Output 1 | 6 A |
IC revision | 1.0 |
The NB681 is a fully integrated high frequencysynchronous rectified step-down switch modeconverter with 2-Bit VID especially designed forV1.0A, VCCIO, PRIMCORE, EDRAM andEOPIO for IMVP8 applications. It offers verycompact solution to achieve 6A continuousoutput current and 7.5A peak output currentover a wide input supply range
Wide 4.5V to 26V Operating Input Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Operation Force (Value) (g) | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | 800 | SPDT | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744311068 | SPEC | |
![]() | 450301014042 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Operation Force (Value) (g) | Schematic | Packaging | Samples |
---|