Topology | Buck Converter |
Input voltage | 19 V |
Switching frequency | 500-700 kHz |
Output 1 | 1.35 V / 12 A |
IC revision | 1.1 |
The NB685 provides a complete power supplyfor DDR3, DDR3L, LPDDR3, and DDR4memory with the highest power density. Itintegrates a high frequency synchronousrectified step-down switch mode converter(VDDQ) with a 1A sink/source LDO (VTT) andbuffered low noise reference (VTTREF).Adaptive Constant-On-Time (COT) controlmode provides fast transient response andeases loop stabilization. The DC auto tune loopprovides good load and line regulation.The VTT LDO provides 1A sink/source currentcapability and requires only 10uF ceramiccapacitance. The VTTREF tracks VDDQ/2 withan excellent 1% accuracy.Full protection features include OC Limit, OVP,UVP and thermal shut down and Overtemperature warning (OTW).The converter requires minimum number ofexternal components and is available in QFN 3x3packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744311068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744311068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|