IC manufacturers Nisshinbo Micro Device Inc.

IC manufacturers (97)

Nisshinbo Micro Device Inc. RP111N | Demoboard RP111N_EV Board

Low Voltage Good Load Transient Response 500mA Voltage Regulator (LDO Regulator)

Overview

TopologyOther Topology
Input voltage1.4-6 V
Output 13.4 V / 0.51 A

Description

The RP111 Series are CMOS-based LDO regulators featuring 500mA output current. The minimum input voltage is as low as 1.4V and the output voltage can be set from 0.7V. Due to a built-in 0.46Ω (at VSET=2.8V) on-resistor, RP111 can provide a low dropout voltage. RP111 also features a ripple rejection at 75dB and low noise. The output voltage accuracy is as high as ±0.8%. The accuracy of output voltage of RP111 including the temperature characteristics and the load transient response has been improved.The Typ. and Max. value of under/overshoot accordnig to the various output current are shown in the typical characteristics in the datasheet, therefore the accuracy of the output voltage estimation will be easy on the actual operating cases. In addition to a fold-back protection circuit built into conventional regulators, RP111 contains a thermal shutdown circuit and an inrush current limit circuit. RP111 is offered in 5-pin SOT-23-5 and 5-pin SOT-89-5 packages. It is also offered in a 6-pin DFN1212-6 package, 1.2 mm x 1.2 mm, for consumer and industrial applications and a 6-pin HSOP-6J package for automotive application.

Features

  • Input Voltage Range 1.4 V to 5.25 V (6.0 V)
  • Operating Temperature -40°C to 105°C
  • Supply Current Typ. 80A
  • Standby Current Typ. 0.1 A
  • Dropout Voltage Typ. 0.23 V (IOUT = 500 mA)
  • Ripple Rejection Typ. 75 dB (f = 1 kHz)Typ. 70 dB (f = 10 kHz)
  • Output Voltage Accuracy ±0.8% (VSET≥ 1.8 V)
  • Output Voltage Temperature Coefficient ·Typ. ±30 ppm/C(VSET≥ 1.8 V)

Typical applications

  • Power source for electrical appliances such as cameras, VCRs and camcorders / Power source for electrical home appliances
  • Power source for portable communication equipment
  • Power source for battery-powered equipment

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012106022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±20% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012106022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples