IC manufacturers Nordic Semiconductor

IC manufacturers (97)

Nordic Semiconductor Nordic Thingy:91 | Demoboard PCA20035

Multi-sensor cellular IoT prototyping platform

Overview

TopologyOther Topology
IC revision1.0.0

Description

The Nordic Thingy:91 is an battery-operated prototyping platform for cellular IoT using LTE-M, NB-IoT and GPS. It is ideal for creating Proof-of-Concept (PoC), demos and initial prototypes in your cIoT development phase.Thingy:91 is built around the nRF9160 SiP and is certified for a broad range of LTE bands globally, meaning the Nordic Thingy:91 can be used just about anywhere in the world. The cellular communication can interleaved elegantly with GPS positioning acquisition making it perfect for sophisticated asset-tracking product ideas. The kit comes preloaded with a sophisticated asset tracking application.The kit is packed with a multitude of sensors for motion, impact, air quality and much more. The nRF Connect SDK supports Thingy:91 and there are examples for all sensors and connectivity functionality.There is an nRF52840 multi-protocol SOC on the Thingy:91. This offers the option of adding Bluetooth Low energy connectivity to your project ideas. The Nordic Thingy:91 comes complete with a global use SIM card from iBasis that has a free 10MB dataplan to get you up and running immediately. The Thingy:91 and SIM can be provisioned and monitored using nRF connect for cloud which is Nordic Semiconductor’s cloud demonstration, evaluation and test platform.

Features

  • Battery-operated prototyping platform for the nRF9160 SiP
  • 700-960 MHz + 1710-2200 MHz LTE band support
  • Certifications: CE, FCC
  • nRF52840 board controller
  • LTE-M/NB-IoT/GPS, Bluetooth LE and NFC antennas
  • Nano/4FF SIM card slot
  • User-programmable button and RGB LEDs
  • Environmental sensor for temperature, humidity, air qualityand air pressure
  • Color and light sensor
  • Low-power accelerometer and high-g accelerometerBuzzer
  • 4 x N-MOS transistors for external DC motors or LEDs
  • Rechargeable Li-Po battery with 1440 mAh capacity

Typical applications

  • Predictive maintenance & industrial
  • Multi-sensor cellular IoT prototyping platform
  • Logistics and asset tracking / Smart city / Smart agriculture
  • Wearables & medical