IC manufacturers NXP

IC manufacturers (97)

NXP CLRC663 | Demoboard AN11022

CLRC663 Quickstart Guide

Overview

TopologyBuck Converter
Input voltage7.5 V
IC revision1.2

Description

AN11022CLRC663 Quickstart GuideCLRC663 Quickstart GuideRev. 1.2 — 14 January 2015The RC663 evaluation reader is a contactless smartcard reader based on the RC663 reader IC.The Reader PCB is divided into 2 Parts, the general reader part and The Antenna and matching part:Table 3. PCB sectionsPCB SectionDescriptionGeneral reader part (Fig 5 lower figure)Includes Power supply, Rs232 Interface and RC663 related part also EMC filter for TX circuitAntenna and matching part (Fig 5 lower figure)Antenna matching (without EMC filter) with fully differential receiver circuit and PCB antenna coil

Features

.Single 7.5 V external power supply

  • RS232 DSUB9 connector for easy connection to a host PC
  • RS232 Serial UART up to 1228.8 kBd, with voltage levels dependent on pin voltage supply
  • Supports transfer speed communication up to 848 kbit/s with credentials
  • I/O pins (GPIO0/SIGIN; SIGOUT)
  • Hard Power Down
  • Standby mode
  • Programmable and cascadable timers
  • FiFo buffer handles 512 byte send and receive
  • IntegerN PLL providing clock for standard microcontroller used frequencies
  • Low power card detection
  • Integrated Free-Running Low Power Oscillator
  • Digital test signal pins CLKOUT,SIGOUT,TCK,TDI,TDO,TMS
  • versatile quadrature receiver architecture with fully differential receiver
  • Antenna size: 113 mm x 77 mm

Products

Order Code Data­sheet Downloads Status Product seriesL
(µH)
QIR
(mA)
RDC max.
(Ω)
Samples
74479032SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-MI SMT Multilayer Inductor 0.47 25 200 0.6
Order Code Data­sheet
74479032SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesL
(µH)
QIR
(mA)
RDC max.
(Ω)
Samples