| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 1.8 V / 1.5 A |
| IC revision | C |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437346047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 5.35 | 7.5 | 15.5 | 22 | SMT | – | – | – | – | 40 | – | ||
![]() | 74279218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 600 | 700 | 90 MHz | 2000 | 100 | High Current |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437346047 | SPEC | |
![]() | 74279218 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
|---|