IC manufacturers NXP

IC manufacturers (109)

NXP LPC55S16 | Demoboard LPC55S16-EVK

LPC55S16-EVK: LPCXpresso55S16 Development Board

Overview

TopologyOther Topology
IC revisionB1

Description

The LPCXpresso55S16 board provides the ideal platform for evaluation of the LPC55S1x/LPC551x MCU family, based on the Arm® Cortex®-M33 architecture. Arduino® UNO compatible shield connectors are included, with additional expansion ports around the Arduino footprint, along with a PMod/host interface port and MikroElektronika Click module site. The board features an onboard LPC-Link2 debug probe based on the LPC4322 MCU for a performance debug experience over high-speed USB, with easy firmware update options to support CMSIS-DSP or a special version of J-link LITE from SEGGER. The board can also be used with an external debug probe such as those from SEGGER and P&E Micro. The LPC5500 series is fully supported by NXP's MCUXpresso suite of free software and tools, which include an Eclipse-based IDE, configuration tools and extensive SDK drivers/examples available at MCUXpresso SDK Builder. MCUXpresso SDK includes project files for use with IDEs from lead partners Keil and IAR.Built with advanced security in mind, the LPC55S16 MCU has been awarded Level 2 certification in the Arm Platform Security Architecture (PSA) certification scheme, PSA Certified and features TrustZone, Secure Boot, Crypto Acceleration, Real-Time Encrypt/Decrypt and SRAM PUF. The LPC55S16-EVK is supported by Zephyr OS for developing the Internet of Things with a free, open source embedded operating system. Click here to go to the Zephyr board page.

Features

  • ARM Cortex-M33 core(r0p4)
  • Running at a frequency of up to 150 MHz.
  • Integrated digital signal processing(DSP) instructions
  • TrustZone,Floating Point Unit(FPU) and Memory Protection Unit(MPU).
  • ARM Cortex M33 built-in Nested Vectored Interrupt Controller(NVIC).
  • Non-maskable Interrupt(NMI) input with a selection of sources
  • Serial Wire Debug with eight breakpoint and four watch points. Includes Serial Wire Output for enhanced debug capabilities
  • System tick timer
  • CASPER Crypto co-processor is provided to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms, such as, Elliptic Curve Cryptography(ECC)
  • On-chip memory:
  • Up to 256 KB on-chip flash program memory with flash accelerator and 512 byte page erase and write

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 12, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
MountTHT 
Length15.74 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 20, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins20 
MountTHT 
Length25.9 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length1.6 mm
Height0.8 mm
Rated Current0.8 A
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability