Topology | Other Topology |
IC revision | 00 |
i-max controller
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 692122030100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.0 Type A Horizontal SMT | USB 3.0 | Type A | Horizontal | Receptacle | 9 | SMT | 30 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 692122030100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|