Topology | Other Topology |
IC revision | 00 |
imax
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | LR (nH) | ISAT,10% (A) | RDC (mΩ) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 470 | 76.6 | 46.8 | – | 22 | – | SMT | 200 | 35.1 | 0.165 | MnZn | 2 | – | 9 | – | – | 47.5 | – | ||
![]() | 74438323010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1000 | 3.55 | 5.3 | 63 | 80 | 80 | SMT | – | 2.6 | – | – | 2 | – | 1 | – | – | 2.5 | – | ||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300511121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | 5 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744309047 | SPEC | |
![]() | 74438323010 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | LR (nH) | ISAT,10% (A) | RDC (mΩ) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|