IC manufacturers NXP

IC manufacturers (104)

NXP MKM14Z64CHH5 | Demoboard Kinetis-M Three-Phase Power Meter Shunt Resistors

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Output 13.3 V / 0.01 A

Description

In the last decade, the market has adopted use of electronic measurement devices, so-called smart meters. Residential smart meters are currently intended to register the aggregate household energy consumption and to communicate measured quantities to the utility for billing purposes.In general, shunt resistor is a favorite choice for current measurement because of its good linearity, immunity against magnetic fields, and low cost. The low prices of pulse transformers, opto-couplers, and digital isolators stimulate use of an isolated one-phase power meter module, integrated with shunt resistor for current measurement, in each phase of a poly-phase electronic power meter.This design reference manual describes a hardware platform and application firmware of a three-phase electronic power meter with shunt resistors with peak combined computing power of 190 Dhrystone MIPS (Millions of instructions per second)

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability