IC manufacturers NXP

IC manufacturers (97)

NXP PF0200

12 channel configurable power management integrated circuit

Overview

TopologyBuck Converter
Input voltage2.8-4.5 V
IC revisionMMPF0200 6.0

Description

Document Number: MMPF0200Rev. 6.0, 3/201512 Channel Configurable Power Management Integrated CircuitThe PF0200 Power Management Integrated Circuit (PMIC) provides a highly programmable/ configurable architecture, with fully integrated power devices and minimal external components.

Features

Three to four buck converters, depending on configuration

  • Boost regulator to 5.0 V output
  • Six general purpose linear regulators
  • Programmable output voltage, sequence, and timing
  • OTP (One Time Programmable) memory for device configuration
  • Coin cell charger and RTC supply
  • DDR termination reference voltage
  • Power control logic with processor interface and event detection
  • I2C control
  • Individually programmable ON, OFF, and Standby modes

Typical applications

  • Industrial Control•
  • Home automation/ alarm/ energy management
  • Medical monitoring
  • IPTV
  • Tablets

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples
74438335010SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 1 4.95 5.95 39 72 80 SMT
74438335022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 2.2 3 4.2 94 45 80 SMT
Order Code Data­sheet Simu­lation
74438335010SPEC
74438335022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples